IESNA:LM-63-2002
[TEST]P1435089
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6C-935-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 6xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (156) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.51A 300.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30837.2
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4527.0 4533.9 4458.3 4259.1 4135.4 4135.4 4252.2 4375.9 4568.2 4788.0 5248.3 5859.7 6409.2 6883.2 7336.6 7796.9 8222.8 8648.7 
9088.3 9383.7 9500.5 9479.9 9370.0 8992.2 8648.7 8428.9 8243.4 7824.4 6993.1 5007.9 2452.4 1044.2 728.2 556.4 419.0 
281.6 144.3 0.0 
4527.0 4533.9 4444.6 4252.2 4128.6 4135.4 4245.3 4369.0 4561.3 4794.9 5227.7 5825.3 6388.6 6876.4 7357.2 7810.6 8264.0 8710.5 
9129.6 9466.2 9617.3 9589.8 9521.1 9074.6 8731.1 8456.3 8236.5 7776.3 6890.1 5007.9 2514.2 1051.0 741.9 570.2 432.8 
288.5 144.3 0.0 
4527.0 4506.4 4437.7 4286.6 4169.8 4169.8 4286.6 4430.8 4636.9 4877.3 5296.4 5900.9 6491.7 7068.7 7597.7 8126.6 8689.9 9170.8 
9699.7 10091.3 10290.5 10324.8 10345.5 10132.5 9651.6 9232.6 8923.5 8442.6 7480.9 5481.9 3008.8 1284.6 844.9 638.9 480.9 
322.9 171.7 0.0 
4527.0 4533.9 4485.8 4382.7 4286.6 4286.6 4410.2 4588.8 4788.0 5062.8 5426.9 6031.4 6759.6 7412.2 7954.9 8586.9 9184.5 9850.9 
10407.3 10908.8 11197.3 11327.8 11334.7 11327.8 11197.3 10785.1 10194.3 9528.0 8511.3 6512.3 3846.9 1703.6 1002.9 748.8 563.3 
391.6 206.1 0.0 
4527.0 4520.1 4513.3 4472.0 4430.8 4437.7 4554.5 4760.6 5001.0 5275.8 5653.6 6196.3 6931.3 7803.7 8477.0 9136.4 9898.9 10613.4 
11272.8 11774.3 12186.5 12516.2 12564.3 12791.0 12976.5 12900.9 12612.4 12014.7 10798.8 8669.3 5811.6 2947.0 1401.4 941.1 
673.2 432.8 219.8 0.0 
4527.0 4540.7 4568.2 4609.4 4630.0 4678.1 4781.2 4987.3 5262.0 5619.2 6065.8 6581.0 7226.7 8119.7 9108.9 9960.8 10737.0 11485.8 
12076.6 12530.0 12955.9 13347.4 13450.5 13835.2 14377.9 14755.7 14810.6 14563.3 13862.6 11980.4 8696.8 5145.3 2363.1 1209.0 
810.6 487.7 226.7 0.0 
4527.0 4554.5 4630.0 4740.0 4836.1 4959.8 5124.6 5337.6 5626.1 6065.8 6615.3 7213.0 7899.9 8772.3 9768.4 10846.9 11726.2 12337.6 
12688.0 12969.6 13189.4 13402.4 13498.6 13766.5 14199.2 14480.9 14535.8 13862.6 12578.0 10798.8 8270.9 5179.6 2692.8 1394.5 
783.1 487.7 199.2 0.0 
4527.0 4554.5 4657.5 4815.5 4994.1 5227.7 5481.9 5777.2 6127.6 6622.2 7219.8 7886.2 8669.3 9658.5 10778.2 11994.1 12839.1 
13354.3 13684.0 13821.4 13897.0 13979.4 13986.3 14192.4 14158.0 13752.7 12749.8 11231.6 9466.2 7164.9 4643.8 2679.1 1621.2 
1099.1 810.6 590.8 261.0 0.0 
4527.0 4582.0 4705.6 4891.1 5117.8 5420.0 5742.9 6148.2 6642.8 7240.4 7954.9 8772.3 9782.2 11059.9 12406.3 13574.1 14474.0 
15051.1 15449.5 15703.7 15985.3 16184.5 16212.0 16287.6 15875.4 14858.7 13368.0 11389.6 8978.4 6182.5 3750.7 2404.3 1614.3 
1154.1 851.8 618.3 295.4 0.0 
4527.0 4575.1 4705.6 4904.8 5152.1 5461.2 5818.5 6244.4 6745.8 7398.4 8147.2 9012.8 10132.5 11465.2 12894.0 14178.6 15071.7 
15717.4 16170.8 16466.2 16727.2 16816.5 16940.2 16857.7 16390.6 15284.6 13436.7 11162.9 8525.0 5777.2 3551.5 2308.1 1545.6 
1085.4 810.6 604.5 322.9 0.0 
4527.0 4575.1 4712.5 4904.8 5152.1 5447.5 5825.3 6265.0 6773.3 7425.9 8181.6 9019.6 10146.2 11375.9 12749.8 13862.6 14728.2 
15188.5 15449.5 15545.7 15525.1 15346.4 15319.0 15016.7 14254.2 12914.6 11128.6 8937.2 6732.1 4499.5 2885.2 1909.7 1360.2 
982.3 707.6 556.4 261.0 0.0 
4527.0 4575.1 4726.2 4911.7 5145.3 5447.5 5784.1 6196.3 6690.9 7261.1 7913.7 8703.6 9576.1 10606.5 11746.8 12715.4 13313.1 
13539.8 13464.2 13210.0 12763.5 12193.4 12062.8 11437.7 10434.8 9225.7 7783.1 6079.5 4520.1 3118.8 2184.5 1641.8 1236.5 899.9 
645.7 487.7 206.1 0.0 
4527.0 4582.0 4712.5 4891.1 5104.0 5371.9 5674.2 6017.7 6395.5 6828.3 7329.7 7858.7 8428.9 9067.7 9850.9 10441.6 10688.9 
10572.2 10118.8 9418.1 8669.3 7824.4 7604.5 6924.4 6031.4 5007.9 4053.0 3221.8 2528.0 2054.0 1738.0 1463.2 1181.6 913.6 680.1 
508.3 233.6 0.0 
4527.0 4561.3 4657.5 4794.9 4952.9 5090.3 5220.8 5344.5 5475.0 5619.2 5770.4 5880.3 5955.9 6031.4 6100.1 6134.5 6065.8 5845.9 5378.8 
4794.9 4094.2 3448.5 3324.8 2933.3 2555.5 2266.9 2047.1 1875.4 1738.0 1614.3 1483.8 1332.7 1154.1 989.2 844.9 680.1 316.0 0.0 
4527.0 4554.5 4616.3 4685.0 4719.3 4726.2 4733.1 4705.6 4671.3 4616.3 4595.7 4616.3 4650.6 4650.6 4643.8 4575.1 4437.7 4211.0 3888.1 
3482.8 3022.6 2576.1 2500.5 2232.6 1985.3 1820.4 1683.0 1580.0 1490.7 1408.2 1318.9 1209.0 1071.6 913.6 735.0 542.7 254.2 0.0 
4527.0 4547.6 4568.2 4554.5 4478.9 4410.2 4320.9 4211.0 4162.9 4162.9 4176.7 4169.8 4128.6 4025.5 3901.9 3730.1 3524.1 3276.7 3002.0 
2713.4 2452.4 2225.7 2191.4 2019.6 1841.0 1710.5 1600.6 1490.7 1380.8 1243.4 1133.5 996.1 872.4 728.2 529.0 329.7 192.3 0.0 
4527.0 4513.3 4472.0 4369.0 4252.2 4114.8 3998.0 3963.7 3970.6 3963.7 3936.2 3874.4 3757.6 3592.7 3414.1 3208.1 2995.1 2782.1 2589.8 
2418.1 2239.5 2081.5 2060.8 1992.2 1909.7 1806.7 1696.8 1566.2 1428.9 1298.3 1188.4 1078.5 954.9 790.0 563.3 371.0 192.3 0.0 
4527.0 4513.3 4417.1 4266.0 4108.0 3956.8 3901.9 3915.6 3915.6 3874.4 3792.0 3647.7 3476.0 3276.7 3077.5 2892.1 2686.0 2514.2 2363.1 
2163.9 2115.8 2067.7 2054.0 2054.0 2033.4 1950.9 1827.3 1655.5 1531.9 1456.3 1422.0 1373.9 1277.7 1078.5 741.9 508.3 316.0 0.0 
4527.0 4478.9 4341.5 4142.3 3956.8 3840.0 3840.0 3860.7 3840.0 3771.4 3627.1 3434.7 3235.5 3015.7 2809.6 2624.1 2438.7 2253.2 2067.7 
2019.6 1999.0 1985.3 1985.3 1978.4 1950.9 1854.8 1662.4 1552.5 1504.4 1476.9 1422.0 1360.2 1250.2 1064.8 803.7 577.0 405.3 0.0 
4527.0 4472.0 4320.9 4101.1 3888.1 3812.6 3840.0 3846.9 3805.7 3702.7 3517.2 3311.1 3063.8 2837.1 2624.1 2431.8 2246.3 1999.0 1902.8 
1868.5 1875.4 1889.1 1875.4 1841.0 1799.8 1648.7 1511.3 1456.3 1422.0 1394.5 1332.7 1270.9 1133.5 920.5 721.3 563.3 364.1 0.0 
4527.0 4478.9 4300.3 4066.7 3874.4 3805.7 3833.2 3853.8 3798.8 3675.2 3476.0 3242.4 2981.4 2740.9 2528.0 2328.8 2122.7 1896.0 1813.5 
1772.3 1799.8 1806.7 1799.8 1779.2 1689.9 1593.7 1470.1 1422.0 1401.4 1380.8 1353.3 1360.2 1140.3 948.0 680.1 522.1 309.1 0.0 
4527.0 4458.3 4279.7 4053.0 3840.0 3771.4 3812.6 3826.3 3778.2 3647.7 3455.4 3228.7 2960.8 2727.2 2521.1 2321.9 2095.2 1875.4 1806.7 
1765.5 1786.1 1772.3 1772.3 1758.6 1655.5 1586.9 1456.3 1415.1 1394.5 1373.9 1339.6 1325.8 1078.5 872.4 693.8 529.0 322.9 0.0 
